3" X 2" Switch Box Extension Ring

Southwire #: SBEX Model #: SBEX

SWITCH BOX EXTENSION RING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Telescoping design adjusts to proper wall depth
  • Adjustment range 1/4" to 1"
  • Hardware included
  • UL, CUL, RoHS Compliant

Specifications

Model # SBEX SBEX
UPC # 785592107053 785592107053
Product Height 1.01 2.57 inch cm
Product Width 1.77 4.50 inch cm
Product Weight 0.104 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.