3G MASON BX EXT RNG 3-1/2IND

Southwire #: TBX-335 Model #: TBX-335

3G MASON BX EXT RNG 3-1/2IND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • UL, CUL, RoHS Compliant

Specifications

Model # TBX-335 TBX-335
UPC # 785592520906 785592520906
Product Height 1.8 4.57 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 1.44 0.65 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 63.0 (1032.6) 63.0 (1032.6)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;