4" Octagon Bracketed Box, 1-1/2" Deep - Drawn, W/Conduit KO's And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-F Model #: 54151-F

4" OCT BOX W/FL BRKT 1-1/2" DP 1/2 & 3/4" MKO-50PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility
  • Brackets: F - Flat Vertical
  • UL, CUL, RoHS Compliant

Specifications

Model # 54151-F 54151-F
UPC # 785592982032 785592982032
Product Height 1.5 3.81 inch cm
Product Width 4.3 10.92 inch cm
Product Weight 0.78 0.35 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (2) 1/2", (1) 3/4" (2) 1/2", (1) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;