4" Octagon Bracketed Box, 1-1/2" Deep - Drawn, W/Mc/Bx Clamps And Fixture Ears 3-1/2" O.C.

Southwire #: 54151-JBX Model #: 54151-JBX

4" OCT BOX 1-1/2" DP- J WOOD BRKT, MC CLAMP-30 PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Brackets: J - Nail Spike

Specifications

Model # 54151-JBX 54151-JBX
UPC # 785592400956 785592400956
Product Height 3.11 7.90 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 25 25
Side Knockouts (2) 1/2", (4) Pryouts (2) 1/2", (4) Pryouts
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;