4" Octagon Ceiling Fan Box, 1-1/2" Deep - Drawn W/ Conduit KO's

Southwire #: 54151-FANNB Model #: 54151-FANNB

4IN OCTBX 1-1/2D 1/2INKO FAN/FIXTURE SUP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs

Specifications

Model # 54151-FANNB 54151-FANNB
UPC # 785592555069 785592555069
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.15 0.52 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;