4" Octagon Ceiling Fan Box, 2-1/8" Deep - Drawn W/ Conduit KO's - Weatherproof

Southwire #: 54171-FANNBWP Model #: 54171-FANNBWP

4IN OCTBX 2-1/8D WTHRPRF FAN NO BRKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Tight knockouts and gasket for weatherproof installations
  • Static Fixture Max Load: 150 lbs
  • Ceiling Fan Dynamic Max Load: 70 lbs

Specifications

Model # 54171-FANNBWP 54171-FANNBWP
UPC # 785592112545 785592112545
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;