4" Octagon Cut In Bar Hanger Ceiling Fan Box, 1-1/2" Deep - Drawn W/ Conduit KO's

Southwire #: 54151-FANOW Model #: 54151-FANOW

4 IN OCTAGON FAN 1-1/2IN WORK BAR HANGER

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Ceiling Fan Max Load 16" Joists: 70 lbs
  • Ceiling Fan Max Load 24" Joists: 35 lbs
  • Fixture Max Load 16" Joists: 110 lbs
  • Fixture Max Load 24" Joists: 50 lbs
  • Brackets: Bar Hanger

Specifications

Model # 54151-FANOW 54151-FANOW
UPC # 785592400949 785592400949
Product Height 3.43 8.71 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;