4" Octagon Cut In Bar Hanger Ceiling Fan Box, 2-1/8" Deep - Drawn W/ Conduit KO's

Southwire #: 54171-FANOW Model #: 54171-FANOW

4IN OCTBX 2-1/8D OW W/BH

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Ceiling Fan Max Load 16" Joists: 70 lbs
  • Ceiling Fan Max Load 24" Joists: 35 lbs
  • Fixture Max Load 16" Joists: 110 lbs
  • Fixture Max Load 24" Joists: 50 lbs
  • Brackets: Bar Hanger

Specifications

Model # 54171-FANOW 54171-FANOW
UPC # 785592400987 785592400987
Product Height 4.05 10.29 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.63 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Side Knockouts (4) 1/2" (4) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;