4" Octagon Life Safety Extension Ring, 2-1/8" Deep - Drawn W/Conduit KO's And Fixture Ears 3-1/2" O.C.

Southwire #: 55171-RED Model #: 55171-RED

4IN OCT EXT RNG 2-1/8D RED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extension rings are painted red to distinguish them as fire alarm circuits
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 55171-RED 55171-RED
UPC # 785592116123 785592116123
Product Weight 0.456 0.21 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 21.5 (352.3) 21.5 (352.3)
Standard Package 10 10
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;