4" Octagon Old Work Box, 3-1/2" Deep - Drawn, W/Conduit KO's And Fixture Ears 3-1/2" O.C.

Southwire #: 54181-OW Model #: 54181-OW

4" OCT BOX DRN 3-1/2" DP 1/2-3/4KO OW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combo-head fixture/cover mounting screws
  • Combination knockouts allow for greater wiring flexibility
  • Brackets: Old Work Clips
  • UL, RoHS Compliant

Specifications

Stock # 54181-OW 54181-OW
Model # 54181-OW 54181-OW
UPC # 785592982254 785592982254
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 37.0 (606.4) 37.0 (606.4)
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;