4" Plenum Octagon Box, 2-1/8" Deep - Drawn, W/Conduit KO's And Fixture Ears 3-1/2" O.C. - Stainless Steel

Southwire #: 54171-SVTSS Model #: 54171-SVTSS

4" OCT BOX DRN 2-1/8" DP 1/2&3/4KO PLN SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drawn construction with airtight knockouts and mounting/nail holes
  • Cover mounting screws included with plenum cover
  • UL, RoHS Compliant

Specifications

Model # 54171-SVTSS 54171-SVTSS
UPC # 785592116024 785592116024
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.76 0.34 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 20.0 (327.8) 20.0 (327.8)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Side Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;