4" Round Hinged Door Swivel Fixture Hanger

Southwire #: SC-5075HFR Model #: SC-5075HFR

4IN RND HNG DR SWVL FIXT HGR 1/2IN-3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • Hinged door design that allows the installer to mount the cover on box and hang fixtures in one easy step
  • For use with 1/2" or 3/4" Conduit
  • Swings 20 degrees from vertical
  • UL, CUL, RoHS Compliant

Specifications

Model # SC-5075HFR SC-5075HFR
UPC # 785592995445 785592995445
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.69 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
Size 1/2" or 3/4" 1/2" or 3/4"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;