4" Round Swivel Fixture Hanger

Southwire #: SC-50R Model #: SC-50R

4IN RND SWIVEL FIXTURE HANGER - 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 1/2" Conduit
  • Swings 20 degrees from vertical
  • UL, RoHS Compliant

Specifications

Model # SC-50R SC-50R
UPC # 785592120823 785592120823
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.205 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Color Silver Silver
Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;