4 SQ 3-1/2 IN JUNCT BX VERT RT ANG BRKT

Southwire #: 52181-AB Model #: 52181-AB

4 SQ 3-1/2 IN JUNCT BX VERT RT ANG BRKT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 3-1/2" deep box allows for additional wiring capacity
  • Combination knockouts allow for greater wiring flexibility
  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • Brackets: AB - Vertical Right Angle
  • UL, RoHS Compliant

Specifications

Model # 52181-AB 52181-AB
UPC # 785592981691 785592981691
Product Height 6.0 15.24 inch cm
Product Width 4.21 10.69 inch cm
Product Weight 1.45 0.66 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 50.0 (819.4) 50.0 (819.4)
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (4) 1/2" - 3/4", (2) 3/4", (2) 1" (4) 1/2" - 3/4", (2) 3/4", (2) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;