4" SQ DEV RING 1 GANG 1-1/4" RAISED SS

Southwire #: 52C16-SS

4" SQ DEV RING 1 GANG 1-1/4" RAISED SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Angled slots on the covers compensate for up to 12° of box misalignment on upright framing members

Specifications

UPC # 785592111852 785592111852
Product Height 1.25 3.18 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.31 0.14 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;