4 SQ JUNCTION BX 2-1/8 IN. ELEVATED KO

Southwire #: 52171-KOR Model #: 52171-KOR

4 SQ JUNCTION BX 2-1/8 IN. ELEVATED KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Combination knockouts allow for greater wiring flexibility

  • Special application product available in this box style/depth. Reference catalog section starting on page 11-164 for details: Painted Red
  • Raised Ground
  • Eleveated KO's for Steel Walls
  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592112804 785592112804
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.0 0.45 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 72ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;