4 Square Blank Junction Box, 1-1/2 in. Deep, no Knockouts

Southwire #: 52151-BLNK

4 SQ BX 1-1/2D BLANK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Drawn design ideal for surface mounting.
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

UPC # 785592981301 785592981301
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;