4" Square Box, 2-1/8" Deep - Welded, W/Romex Clamps

Southwire #: 52171-R Model #: 52171-R

4 SQ JUNCT BX 2-1/8 IN RED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination Phillips/Slotted screw heads.
  • UL, CUL, RoHS Compliant

Specifications

Model # 52171-R 52171-R
UPC # 785592400772 785592400772
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.0 0.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 5 5
Side Knockouts (6) 1/2", (4) Pryouts (6) 1/2", (4) Pryouts
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;