4" Square Industrial Surface Cover, 1/2" Raised - Toggle, Stainless Steel

Southwire #: G1935-SS Model #: G1935-SS

4" SQ EXPOSED WORK COVER TOGGLE SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Model # G1935-SS G1935-SS
UPC # 785592117540 785592117540
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 3.2 1.45 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;