4" Square Life Safety Extension Ring, 1-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 53151-RED Model #: 53151-RED

4 SQ EXT RING RED WELDED 1-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Extension rings are painted red to distinguish them as fire alarm circuits
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 53151-RED 53151-RED
UPC # 785592400918 785592400918
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.164 0.07 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Red Red

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;