4" Square Plenum Blank Cover

Southwire #: 52C1-VT Model #: 52C1-VT

4" SQ COVER PLENUM FLAT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting holes for easy installation
  • Pre-installed gasket on inside of cover
  • Captive cover mounting screws
  • Painted red covers are used for life safety wireway identification
  • Painted red covers are used for life safety wireway identification
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C1-VT 52C1-VT
UPC # 785592520074 785592520074
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.32 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;