4" Square Swivel Fixture Hanger

Southwire #: SC-50 Model #: SC-50

4IN SQ SWIVEL FIXTURE HANGER - 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 1/2" Conduit

Specifications

Model # SC-50 SC-50
UPC # 785592102782 785592102782
Product Height 2.0 5.08 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.211 0.10 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 5 5
Color Silver Silver
Size 1/2" 1/2"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;