4" Square To 3-1/2" Round Fixture Ring - Raised 1/2"

Southwire #: 52C3 Model #: 52C3

4" square to round raised device rings are used to mount light fixtures in walls and ceilings. Rings convert a 4" square box to a 3-1/2" round opening with 8-32 threaded mounting tabs for lighting retrofit applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • Not rated for ceiling fan support, static fixture load only
  • Fixture Ears 2-3/4" O.C.
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C3 52C3
UPC # 785592523310 785592523310
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.38 0.17 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 3.3 (54.1) 3.3 (54.1)
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;