4" X2" HANDY BX EXT RNG 1-7/8" D 1/2" KO SS

Southwire #: G19281-ESS Model #: G19281-ESS

4" X2" HANDY BX EXT RNG 1-7/8" D 1/2" KO SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Key hole mounting for easy installation
  • UL, cUL

Specifications

Model # G19281-ESS G19281-ESS
UPC # 785592111371 785592111371
Product Weight 0.35 0.16 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 50 50
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;