5" Round Ceiling Blank Cover - Ears 2.75 O.C.

Southwire #: CBC-275 Model #: CBC-275

5" RND BLNK CVR 2-3/4" OC WH 1/4" RAISED

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • White finished mounting screws included
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • UL, CUL, RoHS Compliant

Specifications

Model # CBC-275 CBC-275
UPC # 785592980007 785592980007
Product Height 0.25 0.64 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 1.88 0.85 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White
Size 5" Round 5" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;