ADJUSTABLE BAR HANGER - BOX LOCK CLIP

Southwire #: BHA1C Model #: BHA1C

These 16 in to 24 in adjustable length box bar hangers allow electrical boxes to be quickly and easily installed between ceiling joists or wall studs. They also include a clip that installs in 1/2 in knockouts located on the bottom of boxes. Garvin' adjustable length box bar hangers have a versatile design that allows boxes to be installed anywhere along the length of the bar.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Box clip installs in 1/2" knockouts, located on the bottom of boxes
  • Design allows boxes to be installed anywhere along the length of the bar
  • See Southwire BHC for replacement clip & screw
  • Not desinged or intended for ceiling fan support
  • UL rated for 50 lbs. on 16" centers
  • UL, RoHS Compliant

Specifications

Model # BHA1C BHA1C
UPC # 785592983510 785592983510
Product Height 1.57 3.99 inch cm
Product Width 0.98 2.49 inch cm
Product Weight 0.2 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;