ADJUSTABLE LENGTH BOX BAR HANGER, FOR EXTRA DEEP BOXES, 15 TO 26-1/2 IN

Southwire #: BHAD24

These 11 in to 18 in adjustable length box bar hangers allow electrical boxes to be quickly and easily installed between ceiling joists or wall studs. Garvin' adjustable length box bar hangers have a versatile design that allows boxes to be installed anywhere along the length of the bar.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

UPC # 785592126412 785592126412
Product Height 0.39 0.99 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.26 0.12 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 1/2" - 3/4" (3) 1/2", (2) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;