DROP CEILING GRID SWITCH BOX MOUNTING BRACKET

Southwire #: DCB

Garvin Drop Ceiling Switch Box Bracket mounts directly to the T-Bar ceiling grid and allows standard switch boxes to be mounted fast and easy when you need a ceiling outlet. The bracket has removable tabs and can be mounted at any pop in on the ceiling grid. The bracket is completely hidden once a device and finished wall plate are installed. Great when you need power on the ceiling for decorative lights TV's Media Boxes etc.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Mounts anywhere along grid opening
  • Switch box ears mount directly to bracket
  • Galvanized steel
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592111548 785592111548
Product Height 1.83 4.65 inch cm
Product Width 2.95 7.49 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver