Five Gang Multi-Gang Box Device Ring - Raised 1/2"

Southwire #: GBDC-125 Model #: GBDC-125

DEV RNG 1/2INRAISED 5G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller

Specifications

Model # GBDC-125 GBDC-125
UPC # 785592109408 785592109408
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 17.5 (286.8) 17.5 (286.8)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;