Five Gang Multi-Gang Extension Ring, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GBEX-2125 Model #: GBEX-2125

EXT RNG 2-1/2IND 5G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GBEX-2125 GBEX-2125
UPC # 785592109675 785592109675
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 4.0 1.81 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 128.5 (2105.8) 128.5 (2105.8)
Standard Package 1 1
Bottom Knockouts (18) 1/2" - 3/4" (18) 1/2" - 3/4"
Side Knockouts (18) 1/2" - 3/4" (18) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;