Four Gang Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-435 Model #: TB-435

4G MASON BX 3-1/2IND SOLID

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • UL, RoHS Compliant

Specifications

Model # TB-435 TB-435
UPC # 785592300041 785592300041
Product Height 3.5 8.89 inch cm
Product Width 7.44 18.90 inch cm
Product Weight 0.65 0.29 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 87.0 (1425.7) 87.0 (1425.7)
Standard Package 50 50
Bottom Knockouts (3) 1/2" (3) 1/2"
Side Knockouts (20) 1/2" - 3/4" (20) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;