Four Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GB-1584 Model #: GB-1584

1-5/8 IN. DEEP, FOUR GANG MULTI-GANG BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-1584 GB-1584
UPC # 785592109071 785592109071
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 71.0 (1163.5) 71.0 (1163.5)
Standard Package 20 20
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Side Knockouts (16) 1/2" - 3/4" (16) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;