Handy Box, 1-7/8" Deep - Drawn, W/ Conduit KO's

Southwire #: G19281 Model #: G19281

2INX4INX1-7/8IND.1/2INKO UTIL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface (reference table)
  • Perfect for extra shallow for applications with limited wall depth
  • Used for convenience outlets switches and small junction boxes in exposed work applications
  • Great for appliances and machinery
  • RoHS Compliant

Specifications

Model # G19281 G19281
UPC # 785592281005 785592281005
Product Height 1.88 4.78 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.17 0.08 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.0 (213.0) 13.0 (213.0)
Standard Package 10 10
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;