Handy Box, 2-1/8" Deep - Drawn, W/ Conduit KO's

Southwire #: G19282 Model #: G19282

58371-1/2 DEEP HANDI BX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised ground provision ensures ground screw will not interfere with wall surface (reference table)
  • 2.125 in. Deep Handy Utility Box with (11) 0.5 in. Knockouts
  • Great for appliances and machinery
  • UL, CUL, and RoHS Compliant

Specifications

Model # G19282 G19282
UPC # 785592282002 785592282002
Product Height 2.13 5.41 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.5 (221.2) 13.5 (221.2)
Standard Package 10 10
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;