Handy Box, 2-1/8" Deep - Drawn, W/ Conduit KO's

Southwire #: G19282NGH Model #: G19282NGH

2INX4INX2-1/8IND HANDY BOX NO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded ground hole
  • RoHS Compliant

Specifications

Model # G19282NGH G19282NGH
UPC # 785592987433 785592987433
Product Height 2.13 5.41 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.5 (221.2) 13.5 (221.2)
Standard Package 100 100
Side Knockouts (8) 1/2" (8) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;