Handy Box Cover - 1.594" Dia

Southwire #: G19420 Model #: G19420

2X4 HANDY BX COV 20A 1.594IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Model # G19420 G19420
UPC # 785592987464 785592987464
Product Height 0.19 0.48 inch cm
Product Width 0.15 0.38 inch cm
Product Weight 0.08 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;