Handy Box Cover - .47" Dia

Southwire #: G19390 Model #: G19390

2X4 HANDY BX COV .47IN BSHHOL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Model # G19390 G19390
UPC # 785592987457 785592987457
Product Height 0.26 0.66 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.085 0.04 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;