MASONRY BX EXT RING FOUR GANG 3-1/2 IN

Southwire #: TBX-435 Model #: TBX-435

MASONRY BX EXT RING FOUR GANG 3-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • UL, CUL, RoHS Compliant

Specifications

Model # TBX-435 TBX-435
UPC # 785592520913 785592520913
Product Height 1.63 4.14 inch cm
Product Width 3.41 8.66 inch cm
Product Weight 1.586 0.72 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 84.0 (1376.8) 84.0 (1376.8)
Standard Package 50 50
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;