One Gang Masonry Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-125 Model #: TB-125

SOLID MASONRY BOX ONE GANG 2-1/2 IN DEEP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • UL

Specifications

Stock # TB-125 TB-125
Model # TB-125 TB-125
UPC # 785592200013 785592200013
Product Height 2.5 6.35 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.675 0.31 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.8 (226.2) 13.8 (226.2)
Standard Package 100 100
Side Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;