One Gang Masonry Box, 3-1/2" Deep - Gangable, W/ Conduit KO's

Southwire #: TB-135-G Model #: TB-135-G

GANGABLE MASONRY BX ONE GANG 3-1/2 IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable
  • ETL

Specifications

Model # TB-135-G TB-135-G
UPC # 785592411488 785592411488
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.13 0.06 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.2) 21.0 (344.2)
Standard Package 20 20
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;