One Gang Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-135 Model #: TB-135

SOLID MASONRY BOX ONE GANG 3-1/2 IN DEEP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts

Specifications

Model # TB-135 TB-135
UPC # 785592300010 785592300010
Product Height 3.5 8.89 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.2) 21.0 (344.2)
Standard Package 25 25
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Side Knockouts (8) 1/2" - 3/4" (8) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;