Oversized Handy Box Cover - 1.41" Dia.

Southwire #: G20320 Model #: G20320

2-1/2X4-1/8 OS HNDY COV REC 1

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation

Specifications

Stock # G20320 G20320
Model # G20320 G20320
UPC # 785592987495 785592987495
Product Height 0.2 0.51 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;