Recessed Can Light Blank Covers -12" Diameter

Southwire #: CBC-1200 Model #: CBC-1200

RECESSED CAN LIGHT CVR STEEL WH 12" RND

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth, white powder-coated finish blends with white ceiling paint for an attractive appearance in any finished space
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • Includes multiple spring lengths to accommodate various can depths
  • Brackets: Spring

Specifications

Model # CBC-1200 CBC-1200
UPC # 785592984333 785592984333
Product Height 0.25 0.64 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 1.48 0.67 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 25 25
Color White White
Size 12" Round 12" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;