Romex™ Brand SmartShield™ Nail Guard

Southwire #: MNG5B Model #: MNG5B

MNG5B SMART SHIELD NAIL GUARD 5PC/BAG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Faster and easier to install vs. traditional nail plates
  • Eliminated drywall bulge
  • Won't bend during installation
  • Can be installed prior to of after cable pull
  • UL, RoHS Compliant

Specifications

UPC # 784297024252 784297024252
Product Height 2.5 6.35 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;