Six Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GB-1586 Model #: GB-1586

1-5/8IN MULTIGANG BOX 6G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GB-1586 GB-1586
UPC # 785592109095 785592109095
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 95.0 (1556.8) 95.0 (1556.8)
Standard Package 25 25
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Side Knockouts (20) 1/2" - 3/4" (20) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;