Three Gang Masonry Box Cover - (3) Toggle

Southwire #: MBC3T Model #: MBC3T

MASONARY BOX COVER 3G TOGGLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6-32 Device Screws Included

Specifications

Model # MBC3T MBC3T
UPC # 785592127358 785592127358
Product Height 0.5 1.27 inch cm
Product Width 1.65 4.19 inch cm
Product Weight 0.056 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;