Three Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GBEX-1583 Model #: GBEX-1583

EXT RNG 1-5/8IND 3G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GBEX-1583 GBEX-1583
UPC # 785592109545 785592109545
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 2.25 1.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 58.5 (958.7) 58.5 (958.7)
Standard Package 1 1
Bottom Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Side Knockouts (14) 1/2" - 3/4" (14) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;