Two Gang Bracketed Switch Box, 2-1/8" Deep, W/ Conduit KO's

Southwire #: MGSB-2F Model #: MGSB-2F

SWITCH BOX 2-1/8" DP 2 G 1/2-3/4KO F BKT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Brackets: F - Flat Vertical

Specifications

Model # MGSB-2F MGSB-2F
UPC # 785592724137 785592724137
Product Height 2.19 5.56 inch cm
Product Width 4.25 10.80 inch cm
Product Weight 0.119 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.6) 30.3 (496.6)
Standard Package 50 50
Side Knockouts (3) 1/2", (3) 1/2" - 3/4" (3) 1/2", (3) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;