TWO GANG LOW VOLTAGE DEVICE BRACKET

Southwire #: WBF-2 Model #: WBF-2

Old-wok device mounting rings are used to add a low voltage device in drywall, tile or plaster wall opening.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For 3/8" through 1-1/2" drywall
  • Unique design allows brackets to be mounted vertically or horizontally
  • Includes mounting screws
  • RoHS Compliant

Specifications

Model # WBF-2 WBF-2
UPC # 785592407412 785592407412
Product Height 5.1 12.95 inch cm
Product Width 1.44 3.66 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;