Two Gang Multi-Gang Box Device Ring - Raised 1/2"

Southwire #: GBDC-122 Model #: GBDC-122

DEV RNG 1/2INRAISED 2G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Each cover fits corresponding box size and one box size smaller
  • UL, CUL, RoHS Compliant

Specifications

Model # GBDC-122 GBDC-122
UPC # 785592109378 785592109378
Product Height 0.56 1.42 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.0 (131.1) 8.0 (131.1)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;